IESNA:LM-63-2002
[TEST]P1334473
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R209830DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3000K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]88
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3 4.6 6.9 11.4 21.6 59.6 137.5 269.4 403.7 449.9
491.2 519.7 551.4 578.2 595.6 613.7 624.1 627.4 621.3 608
590.6 564.3 537.7 507 477.3 434.2 383.5 323.7 273 143.1
61.5 15.6 6.7 2.5 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3 4.6 7.1 11.3 22.1 62.1 143.8 264.3 399.1 448.4
482.1 515.6 546.1 570 591.1 605.5 615.1 616.1 609.8 598.3
581 558.8 530.8 502.9 471 424.5 379 323.7 263.6 142.3
61.9 14.9 6.5 2.6 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
3 4.5 7 11.2 21.7 58.1 135.7 259.9 389.1 432
473.3 507.3 533.9 555.6 572.7 587.4 594.6 596.1 590.8 579.9
562.9 542.6 519.4 485.1 450.7 410 358.9 304.5 251.8 135.4
57.1 14.8 6.4 2.6 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3 4.5 7 11.3 21.6 56.2 136.3 252.4 372.9 422
458.5 490.6 514.5 534.6 549.8 561.1 567 568 563.4 552.5
538.1 518.9 493.5 464.3 428.7 386.9 335.6 287.7 230.6 119.5
54.7 15.3 6.4 2.6 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3 4.4 6.9 11 20.2 55.1 129.6 238.8 355.5 395.2
431.8 464.1 487.7 505.4 518.5 527.2 532.8 534.1 529.8 520.2
505.3 486 458.2 428.9 394.3 346.7 302.3 255.1 205.7 105.5
49.3 15.3 6 2.6 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3 4.5 7 10.9 20.1 50.8 117.3 220.7 328.8 369.6
404.1 431.4 455.5 472.1 484.2 492.1 496.5 496.8 492.8 483.5
468.2 446.4 418.7 388.5 350.6 309.4 267.1 223.3 178.7 89.7
42.6 14.8 5.7 2.5 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3 4.3 6.9 10.7 19.2 48.9 106.5 197.5 301.1 337.8
368.6 394.1 412.8 429.2 440.5 446.8 450.5 450 444.8 433
417 395.4 367.3 337.5 300.3 263.5 221.5 182.3 142.7 71.3
36 13.3 5.3 2.5 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3 4.4 6.7 10.6 17.8 44.2 97.2 174 265.8 299.9
328.8 352.4 371.5 383.8 393.2 397.7 399.2 397.1 390.2 379
361.4 340.4 311.4 283.3 249.3 216.2 181.5 147.3 115.3 59.4
30 12.5 4.9 2.4 1 0.2 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3 4.4 6.5 10.1 16.6 39.7 86.3 153.6 231.5 261.4
286.9 308.3 323.6 334.2 341.1 343.5 343 338.7 331.2 318.5
303.5 282.1 256 225.5 199.3 166.9 137.7 113.7 88.2 46.5
25.7 11.6 4.5 2.2 1 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3 4.3 6.5 9.9 16 36.2 75.3 132.3 199.4 223.4
244.7 259.8 272.5 281 284.9 285.1 282.6 276.6 267.9 256.2
238.8 219.5 197.8 173.7 151.1 126.7 105.8 85.2 68.7 37.8
20.8 10.6 4 1.9 0.9 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3 3.9 5.2 6.8 8.9 11.3 16.2 22.6 27 27.7
27.8 27.5 26.9 26.3 25.2 24 22.4 20.7 19.1 17.2
15.4 13.8 12.3 10.8 9.2 7.4 5.7 4.4 3.4 2.2
1.3 0.7 0.3 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3 3.5 3.9 4.2 4.4 4.5 4.4 4 3.4 3.3
3 2.8 2.6 2.4 2.2 2 1.8 1.6 1.4 1.1
1 0.8 0.7 0.6 0.5 0.4 0.3 0.2 0.2 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3 3.1 2.9 2.6 2.3 2 1.7 1.4 1.1 1
0.9 0.8 0.7 0.6 0.6 0.5 0.4 0.3 0.2 0.2
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.3 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
3 2.6 2.2 1.8 1.4 1 0.8 0.5 0.3 0.2
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.3
0.3 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3 2.2 1.8 1.3 1 0.6 0.3 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.3
0.3 0.3 0.2 0.2 0.2 0.1 0.1 0.1 0
3 2.2 1.6 1.1 0.7 0.4 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.4
0.4 0.3 0.3 0.2 0.2 0.2 0.1 0 0
3 2.1 1.5 1 0.7 0.4 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.2 0.3 0.4 0.4 0.5 0.5 0.5
0.4 0.4 0.3 0.2 0.2 0.2 0.1 0.1 0
